Alternate Catalog No. : KXT2EWFPHR-3
Catalog No. : 1SDA068201R1
Description: XT2 W FP 3P HR
UPC: 8015644696313
FIXED PART WITHDRAWABLE FOR C.BREAKER TMAX THREE-POLE WITH REAR TERMINALS HORIZONTAL XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Withdrawable |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT2 |
Extended Product Type |
XT2 W FP 3p HR |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |