Alternate Catalog No. : KXT4PFPEF-3
Catalog No. : 1SDA068196R1
Description: XT4 P FP 3P EF
UPC: 8015644020927
FIXED PART PLUG-IN FOR C.BREAKER TMAX THREE-POLE WITH EXTENDED FRONT TERMINALS XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT4 |
Extended Product Type |
XT4 P FP 3p EF |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947 |