Alternate Catalog No. : KXT3EPFPHR-4
Catalog No. : 1SDA068195R1
Description: XT3 P FP 4P HR
UPC: 8015644696283
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH REAR TERMINALS HORIZONTAL XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT3 |
Extended Product Type |
XT3 P FP 4p HR |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |