Alternate Catalog No. : KXT2EPFPHR-4
Catalog No. : 1SDA068191R1
Description: XT2 P FP 4P HR
UPC: 8015644696269
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH REAR TERMINALS HORIZONTAL XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT2 |
Extended Product Type |
XT2 P FP 4p HR |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |