Alternate Catalog No. : KXT1PFPEF-4
Catalog No. : 1SDA068185R1
Description: XT1 P FP 4P EF
UPC: 8015644020828
FIXED PART PLUG-IN FOR C.BREAKER TMAX FOUR-POLE WITH EXTENDED FRONT TERMINALS XT1
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Fixed Part of Plug-in |
Product Main Type |
Accessories - Plug-in and Withdrawable |
Frame size |
XT1 |
Extended Product Type |
XT1 P FP 4p EF |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947 |