text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE4250FFF000XXX

Catalog No. : 1SDA068157R1

Description:  XT4N 250 Ekip LSI In=250A 4p F F

UPC: 8015644696108

C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip LSI In=250A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC