text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3250GFF000XXX

Catalog No. : 1SDA068141R1

Description:  XT4N 250 Ekip LSIG In=250A 3p F F

UPC: 8015644020385

C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 Ekip LSIG In=250A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC