text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3100JFF000XXX

Catalog No. : 1SDA068129R1

Description:  XT4N 160 Ekip I In=100A 3p F F

UPC: 8015644020262

C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 160 Ekip I In=100A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC