text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3160MFF000XXX

Catalog No. : 1SDA068120R1

Description:  XT4N 160 MA 160 Im=800...1600 3p F F

UPC: 8015644695934

C.BREAKER TMAX XT4N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 160 A I3=800...1600 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 160 MA 160 Im=800...1600 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC