Alternate Catalog No. : XT4NE3100MFF000XXX
Catalog No. : 1SDA068118R1
Description: XT4N 160 MA 100 Im=500...1000 3p F F
UPC: 8015644012809
C.BREAKER TMAX XT4N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 100 A I3=500...1000 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
MA (MCP) |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT4 |
|
Extended Product Type |
XT4N 160 MA 100 Im=500...1000 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
100 A |
|
Interruption Rating |
N |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |