text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3010MFF000XXX

Catalog No. : 1SDA068112R1

Description:  XT4N 160 MA 10 Im=50...100 3p F F

UPC: 8015644020033

C.BREAKER TMAX XT4N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 10 A I3=50...100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 160 MA 10 Im=50...100 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

10 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC