text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NEN250BFF000XXX

Catalog No. : 1SDA068106R1

Description:  XT4N 250 TMA 250-2500 4p F F InN=50%

UPC: 8015644695903

C.BREAKER TMAX XT4N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 250 I3=1250...2500 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 TMA 250-2500 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

250 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC