text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3200BFF000XXX

Catalog No. : 1SDA068090R1

Description:  XT4N 250 TMA 200-2000 3p F F

UPC: 8015644695828

C.BREAKER TMAX XT4N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 200 I3=1000...2000 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 250 TMA 200-2000 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC