text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT4NE3080BFF000XXX

Catalog No. : 1SDA068086R1

Description:  XT4N 160 TMA 80-800 3p F F

UPC: 8015644695804

C.BREAKER TMAX XT4N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 80 I3=400...800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT4

Extended Product Type

XT4N 160 TMA 80-800 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

80 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC