text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NE3200MFF000XXX

Catalog No. : 1SDA068074R1

Description:  XT3N 250 MA 200 IM=1200...2400 3P F F

UPC: 8015644019556

C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 200 A I3=1200...2400 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 MA 200 Im=1200...2400 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

200 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC