text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NEN160AFF000XXX

Catalog No. : 1SDA068064R1

Description:  XT3N 250 TMD 160-1600 4p F F InN=50%

UPC: 8015644019655

C.BREAKER TMAX XT3N 250 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMD 160-1600 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC