text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT3NE3125AFF000XXX

Catalog No. : 1SDA068056R1

Description:  XT3N 250 TMD 125-12E 3p F F

UPC: 8015644019273

C.BREAKER TMAX XT3N 250 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT3

Extended Product Type

XT3N 250 TMD 125-1250 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC