text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VE4063GFF000XXX

Catalog No. : 1SDA068024R1

Description:  XT2V 160 Ekip LSIG In=63A 4p F F

UPC: 8015644019204

C.BREAKER TMAX XT2V 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 63 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 160 Ekip LSIG In=63A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

63 A

Interruption Rating

V

Number of Poles

4

Approvals

Certification

IEC