text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VE4025EFF000XXX

Catalog No. : 1SDA068005R1

Description:  XT2V 160 Ekip LS/I In=25A 4p F F

UPC: 8015644019013

C.BREAKER TMAX XT2V 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LS/I R 25 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LS/I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 160 Ekip LS/I In=25A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

V

Number of Poles

4

Approvals

Certification

IEC