text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE3100KFF000XXX

Catalog No. : 1SDA067946R1

Description:  XT2L 160 Ekip M-I In=100A 3p F F

UPC: 8015644018429

C.BREAKER TMAX XT2L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-M-I R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP M-I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 Ekip M-I In=100A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC