text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HE4160GFF000XXX

Catalog No. : 1SDA067913R1

Description:  XT2H 160 EKIP LSIG IN=160A 4P FF IN=100%

UPC: 8015644018092

C.BREAKER TMAX XT2H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSIG R 160 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSIG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 160 Ekip LSIG In=160A 4p FF In=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC