text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE4100FFF000XXX

Catalog No. : 1SDA067848R1

Description:  XT2S 160 Ekip LSI In=100A 4p F F

UPC: 8015644017446

C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-LSI R 100 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP LSI

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 Ekip LSI In=100A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC