text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE4010JFF000XXX

Catalog No. : 1SDA067839R1

Description:  XT2S 160 Ekip I In=10A 4p F F

UPC: 8015644017354

C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 10 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 Ekip I In=10A 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

10 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC