text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE3025JFF000XXX

Catalog No. : 1SDA067806R1

Description:  XT2S 160 EKIP I IN=25A 3P F F

UPC: 8015644017026

C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND SOLID-STATE RELEASE IN AC EKIP-I R 25 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

Ekip DIP I

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 Ekip I In=25A 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

25 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC