text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE3001MFF000XXX

Catalog No. : 1SDA067780R1

Description:  XT2L 160 MF 1 IM=14 3P F F

UPC: 8015644016760

C.BREAKER TMAX XT2L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MF Iu 1 A I3=14 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 MF 1 Im=14 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

1 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC