text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HE3013MFF000XXX

Catalog No. : 1SDA067774R1

Description:  XT2H 160 MF 12,5 IM=175 3P F F

UPC: 8015644016708

C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MF Iu 12,5 A I3=175 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 160 MF 12,5 Im=175 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

12.5 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC