text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HE3009MFF000XXX

Catalog No. : 1SDA067773R1

Description:  XT2H 160 MF 8,5 IM=120 3P F F

UPC: 8015644016692

C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MF Iu 8,5 A I3=120 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MF

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 160 MF 8,5 Im=120 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

8.5 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC