text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE3052MFF000XXX

Catalog No. : 1SDA067767R1

Description:  XT2S 160 MA 52 IM=314...728 3P F F

UPC: 8015644016630

C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND MAGNETIC RELEASE MA Iu 52 A I3=314...728 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

MA (MCP)

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 MA 52 Im=314...728 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

52 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC