text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE4125NFF000XXX

Catalog No. : 1SDA067758R1

Description:  XT2S 160 TMG 125-375 4p F F InN=100%

UPC: 8015644016548

C.BREAKER TMGX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 125-375 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 TMG 125-375 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC