text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2NE4063NFF000XXX

Catalog No. : 1SDA067733R1

Description:  XT2N 160 TMG 63-200 4p F F

UPC: 8015644016296

C.BREAKER TMGX XT2N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMG R 63-200 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMG

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2N 160 TMG 63-200 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

63 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC