text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2VE3005AFF000XXX

Catalog No. : 1SDA067677R1

Description:  XT2V 160 TMD 5-50 3p F F

UPC: 8015644015732

C.BREAKER TMAX XT2V 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 5-50 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2V 160 TMD 5-50 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

5 A

Interruption Rating

V

Number of Poles

3

Approvals

Certification

IEC