text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE4125BFF000XXX

Catalog No. : 1SDA067670R1

Description:  XT2L 160 TMA 125-12E 4p F F InN=100%

UPC: 8015644015664

C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 125 I3=625...1250 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMA 125-1250 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC