text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LEN160BFF000XXX

Catalog No. : 1SDA067669R1

Description:  XT2L 160 TMA 160-1600 4p F F InN=50%

UPC: 8015644015657

C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 160 I3=800...1600 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMA 160-1600 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC