text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE4063BFF000XXX

Catalog No. : 1SDA067665R1

Description:  XT2L 160 TMA 63-630 4p F F

UPC: 8015644015619

C.BREAKER TMAX XT2L 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 63 I3=315...630 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMA 63-630 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

63 A

Interruption Rating

L

Number of Poles

4

Approvals

Certification

IEC