text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2LE3008AFF000XXX

Catalog No. : 1SDA067635R1

Description:  XT2L 160 TMD 8-80 3P F F

UPC: 8015644695453

C.BREAKER TMAX XT2L 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 8-80 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2L 160 TMD 8-80 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

8 A

Interruption Rating

L

Number of Poles

3

Approvals

Certification

IEC