text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HE3125BFF000XXX

Catalog No. : 1SDA067603R1

Description:  XT2H 160 TMA 125-12E 3P F F

UPC: 8015644014995

C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 125 I3=625...1250 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 160 TMA 125-1250 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC