text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2HE3003AFF000XXX

Catalog No. : 1SDA067587R1

Description:  XT2H 160 TMD 3,2-32 3p F F

UPC: 8015644014834

C.BREAKER TMAX XT2H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 3,2-32 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2H 160 TMD 3,2-32 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

3.2 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC