text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE4006AFF000XXX

Catalog No. : 1SDA067567R1

Description:  XT2S 160 TMD 6,3-63 4P F F

UPC: 8015644014636

C.BREAKER TMAX XT2S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 6,3-63 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 TMD 6,3-63 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

6.3 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC