text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT2SE3160BFF000XXX

Catalog No. : 1SDA067560R1

Description:  XT2S 160 TMA 160-1600 3p F F

UPC: 8015644014568

C.BREAKER TMAX XT2S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMA R 160 I3=800...1600 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMA

Product Main Type

SACE Tmax XT

Frame size

XT2

Extended Product Type

XT2S 160 TMA 160-1600 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

S

Number of Poles

3

Approvals

Certification

IEC