text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1HEN160AFF000XXX

Catalog No. : 1SDA067462R1

Description:  XT1H 160 TMD 160-1600 4p F F InN=50%

UPC: 8015644695231

C.BREAKER TMAX XT1H 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1H 160 TMD 160-1600 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

H

Number of Poles

4

Approvals

Certification

IEC