text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1HE3063AFF000XXX

Catalog No. : 1SDA067450R1

Description:  XT1H 160 TMD 63-630 3P F F

UPC: 8015644013448

C.BREAKER TMAX XT1H 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 63-630 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1H 160 TMD 63-630 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

63 A

Interruption Rating

H

Number of Poles

3

Approvals

Certification

IEC