text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1SE4160AFF000XXX

Catalog No. : 1SDA067446R1

Description:  XT1S 160 TMD 160-1600 4p F F InN=100%

UPC: 8015644013400

C.BREAKER TMAX XT1S 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 160-1600 A FULLY RATED NEUTRAL
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1S 160 TMD 160-1600 4p F F InN=100%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

160 A

Interruption Rating

S

Number of Poles

4

Approvals

Certification

IEC