Alternate Catalog No. : XT1SE3125AFF000XXX
Catalog No. : 1SDA067435R1
Description: XT1S 160 TMD 125-12E 3p F F
UPC: 8015644013295
C.BREAKER TMAX XT1S 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
|
Category |
SACE Tmax XT |
Specifications
|
Trip Unit |
TMD |
|
Product Main Type |
SACE Tmax XT |
|
Frame size |
XT1 |
|
Extended Product Type |
XT1S 160 TMD 125-1250 3p F F |
|
Standards |
IEC |
|
Rated Voltage (V) |
690 V |
|
Rated Current |
125 A |
|
Interruption Rating |
S |
|
Number of Poles |
3 |
Approvals
|
Certification |
IEC |