text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1NE4100AFF000XXX

Catalog No. : 1SDA067424R1

Description:  XT1N 160 TMD 100-1000 4p F F

UPC: 8015644013189

C.BREAKER TMAX XT1N 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 100-1000 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1N 160 TMD 100-1000 4p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

100 A

Interruption Rating

N

Number of Poles

4

Approvals

Certification

IEC