text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1NE3080AFF000XXX

Catalog No. : 1SDA067415R1

Description:  XT1N 160 TMD 80-800 3P F F IEC

UPC: 8015644013097

C.BREAKER TMAX XT1N 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 80-800 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1N 160 TMD 80-800 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

80 A

Interruption Rating

N

Number of Poles

3

Approvals

Certification

IEC