text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1CEN125AFF000XXX

Catalog No. : 1SDA067407R1

Description:  XT1C 160 TMD 125-12E 4p F F InN=50%

UPC: 8015644013011

C.BREAKER TMAX XT1C 160 FIXED FOUR-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 125-1250 A NEUTRAL = 50% PHASES
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1C 160 TMD 125-1250 4p F F InN=50%

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

125 A

Interruption Rating

C

Number of Poles

4

Approvals

Certification

IEC