text.skipToContent text.skipToNavigation

Alternate Catalog No. : XT1CE3040AFF000XXX

Catalog No. : 1SDA067393R1

Description:  XT1C 160 TMD 40-450 3p F F

UPC: 8015644012175

C.BREAKER TMAX XT1C 160 FIXED THREE-POLE WITH FRONT TERMINALS AND THERMOMAGNETIC RELEASE TMD R 40-450 A
View More View Less

Descriptors

Category

SACE Tmax XT

Specifications

Trip Unit

TMD

Product Main Type

SACE Tmax XT

Frame size

XT1

Extended Product Type

XT1C 160 TMD 40-450 3p F F

Standards

IEC

Rated Voltage (V)

690 V

Rated Current

40 A

Interruption Rating

C

Number of Poles

3

Approvals

Certification

IEC