Alternate Catalog No. : KXT4ECUALADP-4PC
Catalog No. : 1SDA067196R1
Description: KT FCCUAL 1X120-240MM2 XT4 4PCS+ADP
UPC: 8015644011055
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x120...240mm2 4pcs WITH CLAMPS CASE XT4
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT4 |
Extended Product Type |
KIT FC CuAl 1x120...240mm2 XT4 4pcs +ADP |
Standards |
IEC |
Number of Poles |
4 |
Approvals
Certification |
IEC 6947-2 |