Alternate Catalog No. : KXT3ECUALADP-3PC
Catalog No. : 1SDA067183R1
Description: KIT FC CuAl 1x120...240mm2 XT3 3pcs +ADP
UPC: 8015644009151
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 1x120...240mm2 3pcs WITH CLAMPS CASE XT3
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT3 |
Extended Product Type |
KIT FC CuAl 1x120...240mm2 XT3 3pcs +ADP |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |