Alternate Catalog No. : KXT2ECUALX2-3PC
Catalog No. : 1SDA067175R1
Description: KIT FC CUAL 2X35...95MM2 XT2 3PCS
UPC: 8015644010898
FRONT TERMINALS FOR CABLES IN COPPER-ALUMINIUM 2x35...70mm2 3pcs XT2
View More
View Less
For more info visit:
https://new.abb.com/low-voltage/products/circuit-breakers/xt
Descriptors
Category |
SACE Tmax XT |
Specifications
Accessory Type |
Terminals/lugs |
Product Main Type |
Accessories - Lugs, Terminals |
Frame size |
XT2 |
Extended Product Type |
KIT FC CuAl 2x35...70mm2 XT2 3pcs |
Standards |
IEC |
Number of Poles |
3 |
Approvals
Certification |
IEC 6947-2 |